Inline filter with filter element according to DIN 24550
100 FLE(N)
- Size 0045 … 0630
- Max. operating pressure 100 bar
- Flow, max. 1355 l/min
- Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi
- Operating temperature -10 … +100 °C
Order
Project planning information