Cancel
OK

You are here:

Filter

Additional information


    Oil is the central component of every hydraulic system. If a system fails, this is mostly caused by oil contamination. Rexroth filters and cleaning systems for hydraulic oil and lubricating oil applications ensure ideal operating conditions throughout the entire life cycle.


    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2019-05-11 05:13:22