Cancel
OK

You are here:

Oil treatment


Our oil treatment systems removing dirt, oil aging products and gases as well as free and dissolved water from hydraulic and lubricating oils in the bypass.


Oil treatment system VacuClean

VCM

  • Maximum flow 50 l/min
  • End vacuum up to 50 mbar
  • Size 50
  • Component series 2X
  • Conveying capacity ​2.6 ... ​13.2 gpm

Off-line filter systems, two-wheel

30 NFF2

  • Maximum flow 30 l/min
  • Filter type 40 FLE 0045

Off-line filter systems, two-wheel

50 NFF2

  • Maximum flow 50 l/min
  • Filter type 40 FLE 0095

Bypass filter system, portable

80 NFF2

  • Maximum flow of 80 l/min
  • Filter type 40 FLE 0120
  • Filter type 40 FLE 0270C


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-05-11 05:15:20