Oil measurement technology
The Rexroth product range includes a wide variety of measuring devices for determining
the water content or dirt contamination of hydraulic and lubricating oils.
Online particle monitor
OPM II
- Nominal pressure up to 400 bar dynamic
- Nominal pressure up to 600 bar static
- Nominal flow 50...400 ml/min
- Operating temperature -20 °C to +80 °C