Cancel
OK

You are here:

Tank mounted filters / return line filters


The tank mounted return flow filters are designed for installation on fluid tanks of hydraulic or lubrication systems. Their function is to separate solid materials from fluids and they are also used as filling or bypass filters.


Tank mounted return line filters

10 TE(N)

  • Size 0040 … 2500
  • Max. operating pressure 145 psi
  • Flow, max. 444 gpm
  • Connection G3/4, G1 1/4, G1 1/2, SAE 2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi, SAE 4", 3000 psi
  • Operating temperature +14 … +212 °F

Double tank mounted return line filter with filter element according to DIN 24550

10 TD(N)

  • Size 0040 … 2500
  • Component series 1X
  • Max. operating pressure 145 psi
  • Flow, max. 444 gpm
  • Connection G1 1/2, G1 1/2, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi
  • Operating temperature +14 … +212 °F

Tank mounted return line filter with filter element according to Bosch Rexroth standard

25TE

  • Size 0101 … 1051
  • Component series 2X
  • Max. operating pressure 365 psi
  • Connection G1, G1 1/2, SAE 2", 3000 psi, SAE 3", 3000 psi
  • Operating temperature +14 … +212 °F


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-05-11 05:15:23