Cancel
OK

You are here:

Sandwich plates


Sandwich plates with porting pattern according to DIN 24340 form A and ISO 4401 in nominal sizes 6 to 22.


Sandwich plates

HSZ 06

  • Size 6
  • Maximum operating pressure 4550 psi

Sandwich plates

HSZ 10

  • Size 10
  • Maximum operating pressure 4550 psi

Sandwich plates

HSZ 16

  • Size 16
  • Maximum operating pressure 4550 psi

Sandwich plates

HSZ 22

  • Size 22
  • Maximum operating pressure 4550 psi

Sandwich plates

Z4S 6

  • Size 6
  • Maximum operating pressure 3050 psi
  • Nominal flow 6.6 gpm

Sandwich plates

Z4S 10

  • Size 10
  • Maximum operating pressure 4550 psi
  • Nominal flow 15.9 gpm

Sandwich plates

Z4S 16

  • Size 16
  • Maximum operating pressure 4550 psi
  • Nominal flow 42.3 gpm

Sandwich plates

TP6

  • Tapping Plate, D03 (Size 6)

Sandwich plates

TP10

  • Tapping Plate, D05 (Size 10)

Sandwich plates

TP16

  • Tapping Plate, D07 (Size 16)


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 01:02:01