Cancel
OK

You are here:

Modular plate systems


Modular plate systems are modular block systems for set-up of controls in a compact construction, ready for connection. They can be realized individually from different modules and additional vertical stackings.


Modular plate systems

IH20

  • Component series 1X
  • Maximum operating pressure 4550 psi
  • Nominal flow 13.2 gpm, 52.8 gpm
  • Frame size A and B


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-12-06 14:20:02