Cancel
OK

You are here:

High torque vane motors


High torque vane motor

Series MV015

  • Eight fixed displacement rotating groups ranging from 6 in3/rev. to 15 in3/rev.
  • Starting and stall torques up to 94% of theoretical torque
  • Speed to 2000 rpm continuous
  • Up to 150 HP
  • Maximum operating pressure: 3000 psi – Code 61

High torque vane motor

Series MV037

  • Six fixed displacement rotating groups ranging from 12 in3/rev. to 37 in3/rev.
  • Double stack motors using two ports with displacement from 64 in3/rev. to 74 in3/rev.
  • 4-port motors from 24 in3/rev. to 74 in3/rev. capable of two-speed operation with external valving
  • Starting and stall torques up to 94% of theoretical torque
  • Maximum operating pressure:

    3000 psi – Code 61

    4500 psi – Code 62



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-06 22:02:25