Cancel
OK

You are here:

Inline filters


Inline filters are used in hydraulic systems for separating solid materials from the hydraulic fluids and lubricating oils. They are intended for attachment in pipelines.


Inline filter with filter element according to DIN 24550

50 LE(N)

  • Size 0040 … 0400
  • Max. operating pressure 725 psi
  • Flow, max. 79.3 gpm
  • Connection G 3/4, G 3/4, G 3/4, G 1, G 1, G 1 1/2, G 1 1/2, G 1 1/2
  • Operating temperature +14 … +212 °F

Inline filter with filter element according to DIN 24550

110 LE(N)

  • Size 0040 … 0400
  • Max. operating pressure 1595 psi
  • Flow, max. 79.3 gpm
  • Connection G 3/4, G 1, G 1, G 1, G1 1/4, G1 1/2, G1 1/2, G1 1/2
  • Operating temperature +14 … +212 °F

Inline filter with filter element according to DIN 24550

Type 110LEN0040-0400-2X/

  • Size according to DIN 24550: 0040 … 0400
  • Nominal pressure 1595 psi
  • Connection up to 1 1/2”
  • Operating temperature +14 … +212 °F

Inline filter with filter element according to DIN 24550

245 LE(N)

  • Size according to DIN 24550: 0040 … 0400
  • additional sizes: 0130, 0150
  • Nominal pressure 3600 psi
  • Connection up to G1 1/2; SAE 1 1/2; SAE 24
  • Operating temperature +14 … +212 °F

Inline filter with filter element according to DIN 24550

350 LE(N)

  • Size 0040 … 1000
  • Max. operating pressure 5100 psi
  • Flow, max. 172 gpm
  • Connection G 1/2, G 1, G 1, G1 1/4, G1 1/4, G1 1/2, G1 1/2, G1 1/2, G2, G2
  • Operating temperature +14 … +212 °F

Inline filter with filter element according to DIN 24550

40 FLE(N)

  • Size 0045 … 1000
  • Max. operating pressure 580 psi
  • Flow, max. 623 gpm
  • Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi, SAE 4", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi
  • Operating temperature +14 … +212 °F

Inline filter with filter element according to DIN 24550

100 FLE(N)

  • Size 0045 … 0630
  • Max. operating pressure 1450 psi
  • Flow, max. 358 gpm
  • Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi
  • Operating temperature +14 … +212 °F

Inline filter with filter element according to Bosch Rexroth standard

16 FE

  • Size 2500 … 7500
  • Max. operating pressure 230 psi
  • Flow, max. 3117 gpm
  • Connection DN125, DN150, DN150, DN200, DN200, DN250, DN250, DN300
  • Operating temperature +14 … +212 °F

Stainless steel inline filters

100 EL

  • Size 0004 … 0045
  • Max. operating pressure 1450 psi

Stainless steel inline filters

450 EL

  • Size 0004 … 0145
  • Max. operating pressure 6500 psi

Stainless steel inline filters

690 EL

  • Size 0004 … 0014
  • Max. operating pressure 10008 psi

Stainless steel inline filters

1000 EL

  • Size 0004
  • Max. operating pressure 14500 psi


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-06 22:12:52