Cancel
OK

You are here:

Filter elements


The filter element is the central component of industrial filters. The actual filtration process takes part in the filter element. The main filter variables, such as retention capacity, dirt holding capacity and pressure loss are determined by the filter elements and the filter media used in them.


Filter elements

Type 1., according to DIN 24550 and Rexroth standard

  • Size 0040 … 2500
  • Pressure differential 435 psi or 870 psi
  • Filter rating from 1 micron

Filter element

Type 2., according to DIN 24550 and Rexroth standard

  • Size 0040 … 1000
  • Pressure differential 435 psi, 2320 psi or 4786 psi
  • Filter rating from 1 micron

Filter elements

Type 2.Z, according to Rexroth standard

  • Size 025 … 125
  • Differential pressure 4786 psi
  • Filter rating from 3 micron
  • For sandwich plate filter 320PZR

Filter element

Type 4., according to Rexroth standard

  • Size 06 … 20
  • Pressure differential 435 psi
  • Filter rating from 1 micron
  • For inline filters 20 L

Filter elements

Type 6., according to Rexroth standard

  • Size 56 … 560
  • Filter rating from 10 micron
  • For housing suction filters SE

Filter elements

Type 9., for installation in Hydac filter housings

  • Nominal size 0060 ... 0660
  • Nominal size 0030LA ... 1500LA
  • Differential pressure 435 psi or 3000 psi
  • Filter rating from 1 micron
  • Replacement for Hydac D filter elements

Filter elements

Type 10., for the installation into Hydac filter housings

  • Nominal size 0060 ... 2600
  • Nominal size 0030LA ... 2600LA
  • Pressure differential 435 psi
  • Filter rating from 1 micron
  • Replacement for Hydac R filter elements

Filter elements

Type 16., for the installation in Pall filter housings

  • Size 0008 … 9901
  • Differential pressure 145 psi, 290 psi or 3045 psi
  • Filter rating from 3 micron

Filter elements

Type 17., for the installation in Eaton filter housings

  • Size 60 … 3001
  • Differential pressure 145 psi, 232 psi or 3626 psi
  • Filter rating from 1 micron

Filter elements

Typ 20., according to Rexroth standard

  • Size 0051 … 1051
  • Differential pressure 290 psi
  • Filter rating from 1 micron
  • For tank mounted return line filters 25TE

Filter elements

Type 46., CELLUDISC for microfiltration

  • Size 10
  • Maximum differential pressure 60 psi
  • Filter rating: 2 micron and 10 micron
  • Operating temperature +32 … +176 °F

Filter element

65.

  • Exchangeable with filter element 1300 R…BN…HC/-B4-KE50
  • Exchangeable with filter element 2600 R…BN…HC/-B4-KE50
  • Collapse pressure resistance up to 218 psi
  • Filter rating: 3 … 100 micron
  • Operating temperature: 14°F ... +212°F

Filter element

73., two-stage

  • Size 0110...0270
  • Collapse pressure resistance up to 435 psi
  • Filter rating: 3 … 10 micron
  • Filter area: up to 7440 in²
  • Operating temperature: 14°F ... +212°F

Filter element

82.

  • Size 30, 30D, 45, 45D, 60, 60D, 80, 80D

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-12-11 12:05:34