Cancel
OK

You are here:

Radial piston motors


Our Hägglunds direct drive hydraulic motors stand for unparalleled quality and reliability. Moreover, innovation at Bosch Rexroth is inspired by our clients’ challenges and our goal is to deliver to them products that exceed performance and reliability expectations.


Radial piston motors

Hägglunds CA

  • Size 7 … 210
  • Displacement 76.6 … 805.5 in³/rev
  • Specific torque 1018 … 10684 lbf ft/1000 psi
  • Maximum operating pressure 5100 psi

Radial piston motors

Hägglunds CBP

  • Size 80 … 840
  • Displacement 306.6 … 3222.1 in³/rev
  • Specific torque 4070 … 42735 lbf ft/1000 psi
  • Maximum operating pressure 5100 psi

Radial piston motors

Hägglunds CB

  • Size 240 … 1120
  • Displacement 921.5 … 4296.1 in³/rev
  • Specific torque 12210 … 56980 lbf ft/1000 psi
  • Maximum operating pressure 5100 psi

Radial piston motors

Hägglunds VI

  • Size 03300 … 38000
  • Displacement 202.9 … 2318.9 in³/rev
  • Specific torque 2696 … 30779 lbf ft/1000 psi
  • Nominal speed 25 … 100 rpm
  • Maximum operating pressure 4650 psi

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 12:22:13