Cancel
OK

You are here:

Tie rod cylinders

  • Series 70, 210, T3
  • Nominal pressure 1000 ...3050 psi
  • Piston Ø 0.98 … 7.87 in
  • Maximum stroke length 118 in

Space in automotive production is a premium. That is why these hydraulic cylinders have been designed with tie rod technology and can be used in very limited installation spaces.


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-10-22 12:07:45