Cancel
OK

You are here:

External gear pumps


External gear pumps are cost-effective displacement pumps.

They are available in many different versions. A selected program of single and multiple pumps is available within 10 working days.


External gear pump High Performance

AZPB

  • Platform B
  • Fixed displacement
  • Size 1.0 … 7.1
  • Continuous pressure up to 3200 psi
  • Intermittent pressure up to 3600 psi

External gear pump High Performance

AZPF

  • Platform F
  • Fixed displacement
  • Size 4 … 28
  • Continuous pressure up to 3600 psi
  • Intermittent pressure up to 4100 psi

External gear pump High Performance

AZPN

  • Platform N
  • Fixed displacement
  • Size 20 … 36
  • Continuous pressure up to 3600 psi
  • Intermittent pressure up to 4100 psi

External gear pump High Performance

AZPG

  • Platform G
  • Fixed displacement
  • Size 22 … 100
  • Continuous pressure up to 3600 psi
  • Intermittent pressure up to 4100 psi

External gear pump SILENCE

AZPS

  • Platform F
  • Fixed displacement
  • Size 4 … 28
  • Continuous pressure up to 3600 psi
  • Intermittent pressure up to 4100 psi

External gear pump SILENCE

AZPT

  • Platform N
  • Fixed displacement
  • Size 20 … 36
  • Continuous pressure up to 3600 psi
  • Intermittent pressure up to 4100 psi

External gear pump SILENCE

AZPU

  • Platform G
  • Fixed displacement
  • Size 22 … 63
  • Continuous pressure up to 3600 psi
  • Intermittent pressure up to 4100 psi

External gear pump SILENCE PLUS

AZPJ

  • Platform F
  • Low noise fixed pump
  • Size 12 … 28
  • Continuous pressure up to 3600 psi
  • Intermittent pressure up to 4100 psi

Fast delivery program multiple pumps

  • Individual configuration of multiple external gear pumps
  • Two or three-way pumps configurable
  • Shipping within 10 working days
  • Documentation of all key technical data
  • Configured external gear pump is presented as a dimensional 2D drawing and 3D model

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-09-01 16:05:45