Cancel
OK

You are here:

Standard power units


Rexroth hydraulic power units always offer you the perfect combination of power in line with demand – whenever you need it – and lowest energy consumption.


Small power units

CytroPac

  • Component series 1X
  • Tank size 5.28 gal
  • Maximum operating pressure 3500 psi
  • Power 2 … 5.4 HP

Modular standard power units

ABPAC

  • Tank size 26.4 … 105.7 gal
  • Maximum operating pressure 4550 psi

Modular large power units

ABMAXX

  • Tank size 528.3 ... 3302.2 gal
  • Pressure ratings 2321, 3046 und 4569 psi
  • Displacement 91.1 ... 571 US gpm
  • Cut down engineering to 5 days

Custom hydraulic power units

HPU

  • Tank sizes up to 20,000 US gallons
  • Available Turnkey or ETO, to your specifications
  • Complete system designs including piping
  • Standards, regulations and international certifications are tested and verified in the factory

Configurable hydraulic power units

GoPakTM

  • Tank sizes from 5 to 200 US gallons
  • Maximum operating pressure 4000 psi
  • Maximum flow 65 gpm
  • Power 1 to 75 HP
  • Large selection set of starters, valves, manifolds, and other accessories

Power units

PP

  • Fixed displacement. Designed for Industrial Applications.
  • Tank size 2.5 … 20 gal
  • Maximum operating pressure 3000 psi

Power units

PPV

  • Variable displacement. Designed for Industrial Applications.
  • Tank size 20 … 100 gal
  • Maximum operating pressure 3000 psi


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-10-02 14:05:26