Cancel
OK

You are here:

Clamping and drive modules


Our clamping and drive modules constitutes complete drive systems, which delivered ready for connection. They are used for supplying hydraulic circuits with hydraulic fluid.


Clamping and drive modules

UPE 2

  • Drive power 1.5 / 3 HP
  • Component series 1X
  • Maximum operating pressure 10150 psi

Control modules for clamping and drive modules UPE2

IH15BA

  • Component series 1X
  • Maximum operating pressure 7250 psi

Drive modules

UPE 5

  • Drive power 3 … 5.4 HP
  • Component series 1X
  • Maximum operating pressure 3600 psi

Control modules

IH15BB

  • Component series 1X
  • Maximum operating pressure 5100 psi


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 08:14:13