Cancel
OK

You are here:

Motor/pump assemblies


Motor-pump groups turn electrical energy into hydraulic energy. They have been designed for hydrostatic drives in open circuits. The motor-pump groups are designed according to efficiency class IE3 in accordance with the directive (EC) no. 640/2009 of the Commission dated 22 July 2009 on the implementation of the directive 2005/32/EC of the European Parliament.


Close-Coupled Motor Pump Groups
Axial Piston Variable Displacement

MPGB-A10VSO…, MPGB-AA10VSO…

  • Motor Sizes: 2 to 20 HP
  • Flows up to 20 US gpm
  • See MPGB-A10VO for sizes 25 to 100 HP

Close-Coupled Motor Pump Groups
Axial Piston Variable Displacement

MPGB-A10VO

  • Motor Sizes: 25 to 100 HP
  • Flows up to 64 US gpm
  • See MPGB-A10VSO…, MPGB-AA10VSO… for sizes 2 to 20 HP

Close-Coupled Motor Pump Groups
Fixed Displacement

MPGB-AZPF

  • 2 to 20 HP
  • Pump Flows 1.9 to 13.3 gpm
  • Motor Speed 1450/1750 rpm

Motor Adapter Coupling Units
Flexible Coupling/Modular Concept

MACB...TYM

  • Motor Sizes: 25 to 100 HP
  • Mountings for SAE A 2 bolt, SAE B 2 bolt, SAE C 2 bolt, and SAE D 4 bolt with key or splined shaft


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 02:45:51