Cancel
OK

You are here:

Cooling and heating elements


Filter cooler unit with inline filter according to DIN 24550

ABUKG

  • Component series 4X
  • Electric motor frame size 90S … 132S
  • Maximum operating pressure 145 psi
  • With gerotor pump, external gear pump SILENCE PLUS or screw spindle pump
  • With low-pressure inline filter
  • With plate heat exchanger

Pre-assembled filter/cooler modules

MFC3

  • 4 ... 19 Horsepower Removal
  • Pump Flows 3 ... 13 GPM
  • Motor Speed 1500/1800 RPM

Pre-assembled filter/cooler modules

MFN3

  • 4 ... 19 Horsepower Removal
  • Pump Flows 3 ... 13 GPM
  • Motor Speed 1500/1800 RPM

Pre-assembled filter/cooler modules

MNC3

  • 4 ... 19 Horsepower Removal
  • Pump Flows 3 ... 13 GPM
  • Motor Speed 1500/1800 RPM


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-08-05 12:41:36