Cancel
OK

You are here:

Adapter plates


Adapter plates with porting pattern according to DIN 24340 form A and ISO 4401 in nominal sizes 4 to 32.


Adapter plates

HSE

  • Size 4 … 32
  • Maximum operating pressure 630 bar, 315 bar

Valve Adaptors

AP6-10

  • Size Adaption from D03 (Size 6) to D05 (Size 10)

Valve Adaptors

AP6-16

  • Size Adaption from D03 (Size 6) to D07 (Size 16)

Valve Adaptors

AP10-16

  • Size Adaption from D05 (Size 10) to D07 (Size 16)


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 11:02:58