Cancel
OK

You are here:

Rexroth filter materials

  • Filter material configurations:
    PWR...: Glass fiber material with three filter-effective layers
    H...XL: Glass fiber material with two filter-effective layers
    H...PZ: Glass fiber material with two filter-effective layers
    P...: Filter paper for lubricating oil and pre-filtration
    VS...: Non-woven material for cooling lubricant applications
    AS...: Aquasorb material (water-absorbing)
    M...: Non-woven metal fiber for special fluids and high temperatures
    G...: Stainless steel fabric (cleanable filter elements)

Additional information



    Rexroth filter materials

    PWR...

    • Glass fiber material with three filter-effective layers

    Rexroth filter materials

    H...XL

    • Glass fiber material with two filter-effective layers

    Rexroth filter materials

    H...PZ

    • Glass fiber material with two filter-effective layers

    Rexroth filter materials

    P...

    • Filter paper for lubricating oil and pre-filtration

    Rexroth filter materials

    VS…

    • Non-woven material for cooling lubricant applications

    Rexroth filter materials

    AS...

    • Aquasorb material (water-absorbing)

    Rexroth filter materials

    M...

    • Non-woven metal fiber for special fluids and high temperatures

    Rexroth filter materials

    G...

    • Stainless steel fabric (cleanable filter elements)


    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2019-12-11 10:10:18