Cancel
OK

You are here:

Compact power modules


Compact power module

CPM ME, MR

  • Smallest overall dimensions
  • DC motors up to 2200 W
  • AC motors up to 1100 W
  • Flow up to 0.6 gpm (at 1500 rpm)
  • Peak pressure up to 3350 psi

Compact power module

CPM KE, K, KS

  • For standard and complex hydraulic circuits and lifting applications
  • DC motors up to 3000 W
  • AC motors up to 4000 W
  • Flow up to 3.9 gpm (at 1500 rpm)
  • Peak pressure up to 5100 psi

Compact power module

CPM DL

  • For hydraulic dock leveller applications with single or double acting cylinders
  • AC motors up to 2200 W
  • Flow up to 1.3 gpm (at 1500 rpm)
  • Peak pressure up to 3350 psi

Compact power module

CPM MT

  • For clamping operations in machine tools
  • AC motors up to 2200 W
  • Flow up to 5.5 gpm (at 2800 rpm)
  • Peak pressure up to 3900 psi


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-11-29 14:07:08