Cancel
OK

You are here:

Hydraulic power unit

CytroBox

  • Maximum operating pressure 4550 psi
  • Maximum flow 42.3 gpm
  • Power 40 HP
  • Capacity fluctuation 13.2 gal
  • < 75 dB(A)
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-02-24 12:41:07