Cancel
OK

You are here:

Filter unit with inline filter

ABUFG

  • Component series 1X
  • Electric motor frame size 90S … 132S
  • Maximum operating pressure 145 psi
  • With gerotor pump or external gear pump
  • With low-pressure inline filter
Order

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-05-11 18:04:54