Cancel
OK

You are here:

Oil treatment system VacuClean

VCM

  • Maximum flow 50 l/min
  • End vacuum up to 50 mbar
  • Size 50
  • Component series 2X
  • Conveying capacity ​2.6 ... ​13.2 gpm
Order

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-02-14 08:05:53