Cancel
OK

You are here:

Filter cooler unit with inline filter according to DIN 24550

ABUKG

  • Component series 4X
  • Electric motor frame size 90S … 132S
  • Maximum operating pressure 145 psi
  • With gerotor pump, external gear pump SILENCE PLUS or screw spindle pump
  • With low-pressure inline filter
  • With plate heat exchanger
Order

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 10:05:20