Cancel
OK

You are here:

Hydraulic piston accumulators

  • Standard piston Ø14.2 and 19.7 in (other diameters on request)
  • Variable length up to 217 in
  • Operating temperature: -68°F ... +154°F
  • Maximum piston speed: 137.8 in/s
  • Maximum operating pressure: Customer specific (on request)

Additional information



Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2018-12-18 08:40:43