Cancel
OK

You are here:

Configurable hydraulic power units

GoPakTM

  • Tank sizes from 5 to 200 US gallons
  • Maximum operating pressure 4000 psi
  • Maximum flow 65 gpm
  • Power 1 to 75 HP
  • Large selection set of starters, valves, manifolds, and other accessories
Order


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2019-09-07 03:00:00