Cancel
OK

You are here:

Close-Coupled Motor Pump Groups
Axial Piston Variable Displacement

MPGB-A10VSO…, MPGB-AA10VSO…

  • Motor Sizes: 2 to 20 HP
  • Flows up to 20 US gpm
  • See MPGB-A10VO for sizes 25 to 100 HP
Order

Additional information



    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2019-09-07 12:41:27