Cancel
OK

You are here:

Close-Coupled Motor Pump Groups
Axial Piston Variable Displacement

MPGB-A10VO

  • Motor Sizes: 25 to 100 HP
  • Flows up to 64 US gpm
  • See MPGB-A10VSO…, MPGB-AA10VSO… for sizes 2 to 20 HP
Order

Additional information



    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2019-09-07 11:08:36