Cancel
OK

You are here:

Motor Adapter Coupling Units
Flexible Coupling/Modular Concept

MACB...TYM

  • Motor Sizes: 25 to 100 HP
  • Mountings for SAE A 2 bolt, SAE B 2 bolt, SAE C 2 bolt, and SAE D 4 bolt with key or splined shaft
Order

Additional information



    Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
    Subject to change, status 2019-09-06 13:34:34