Cancel
OK

You are here:

Hägglunds Drive Units


Hydraulic drive unit

Hägglunds PAC

  • Maximum flow (50 Hz) 793 gpm
  • Maximum flow (60 Hz) 951 gpm
  • Maximum operating pressure 5100 psi
  • Frame size: Small, medium, large, and extra large
  • 1-3 hydraulic compartment assembly
  • Pump size: 2.44 … 45.8 in3
  • 1-4 pump assembly

Hydraulic direct drive system
Hägglunds Torque Arm Drive System

Hägglunds TADS

  • Torque: Up to 203,000 ft-lbs
  • Speed: Up to 60 rpm
  • Max. operating pressure: 5076 psi
  • Power: Up to 100 HP
  • Ambient temperature -40 … +105 °F

Hydraulic drive unit

Hägglunds PBC

  • Maximum flow (50 Hz) 793 gpm
  • Maximum flow (60 Hz) 951 gpm
  • Maximum operating pressure 5100 psi
  • Frame size: Small, medium, large, and extra large
  • 1-3 hydraulic compartment assembly
  • Pump size: 2.44 … 45.8 in3
  • 1-4 pump assembly


Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-03-23 14:06:01