Cancel
OK

USAEnglish

Select your location

International

Variable pumps, closed circuit


Axial piston variable pump

A4VSG

  • Robust high pressure pump for industrial applications
  • Size 40 … 1000
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit
  • Metric version

Axial piston variable pump

AA4VSG

  • Robust high pressure pump for industrial applications
  • Size 40 … 355
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit
  • SAE version (for the US market)

Axial piston variable pump

A4CSG series 30

  • Robust high pressure pump with integrated boost pump
  • Size 250 … 750
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit
  • Metric version

Axial piston variable pump

AA4CSG series 30

  • Robust high pressure pump with integrated boost pump
  • Size 250 … 355
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit
  • SAE version (for the US market)

Axial piston variable pump

A10VZG series 10

  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 10 … 63
  • Closed circuit

Axial piston variable pump

A4VG series 32

  • High pressure pump for applications in closed circuits
  • Size 28 … 250
  • Nominal pressure 400 bar
  • Maximum pressure 450 bar
  • Closed circuit
  • Metric version

Axial piston variable pump

AA4VG series 32

  • High pressure pump for applications in closed circuits
  • Size 28 … 125
  • Nominal pressure 400 bar
  • Maximum pressure 450 bar
  • Closed circuit
  • SAE version (for the US market)

Axial piston variable pump

A4VG series 35

  • High pressure pump for applications in closed circuits up to 530 bar
  • Size 56 … 90
  • Nominal pressure 400 bar
  • Maximum pressure 530 bar
  • Closed circuit

Axial piston variable pump

A4VG series 40

  • High pressure pump for applications in closed circuits up to 500 bar
  • Size 45 … 280
  • Nominal pressure 450 bar
  • Maximum pressure 500 bar
  • Closed circuit


Subject to change, status 2019-07-08 21:02:20