Rexroth hydraulic power units always offer you the perfect combination of power in
line with demand – whenever you need it – and lowest energy consumption.
Modular large power units
ABMAXX
- Tank size 2000 ... 12500 l
- Pressure ratings 160, 210 und 315 bar
- Displacement 345 ... 2160 l/min
- Cut down engineering to 5 days
Custom hydraulic power units
HPU
- Tank sizes up to 75,708.24 liters
- Available Turnkey or ETO, to your specifications
- Complete system designs including piping
- Standards, regulations and international certifications are tested and verified in
the factory
Configurable hydraulic power units
GoPakTM
- Tank sizes from 18.927 to 757.082 liters
- Maximum operating pressure 275.79 bar
- Maximum flow 246.05 l/min
- Power 0.74 to 55.16 kW
- Large selection set of starters, valves, manifolds, and other accessories
Power units
PP
- Fixed displacement. Designed for Industrial Applications.
- Tank size 9.46 … 75.71 l
- Maximum operating pressure 207 bar
Power units
PPV
- Variable displacement. Designed for Industrial Applications.
- Tank size 75.71 … 378.54 l
- Maximum operating pressure 207 bar