Cancel
OK

You are here:

Motor/pump assemblies


Motor-pump groups turn electrical energy into hydraulic energy. They have been designed for hydrostatic drives in open circuits. The motor-pump groups are designed according to efficiency class IE3 in accordance with the directive (EC) no. 640/2009 of the Commission dated 22 July 2009 on the implementation of the directive 2005/32/EC of the European Parliament.


Close-Coupled Motor Pump Groups
Axial Piston Variable Displacement

MPGB-A10VSO…, MPGB-AA10VSO…

  • Motor Sizes: 1.49 to 14.9 kw
  • Flows up to 75.71 l/min
  • See MPGB-A10VO for sizes 18.64 to 74.57 kW

Close-Coupled Motor Pump Groups
Axial Piston Variable Displacement

MPGB-A10VO

  • Motor Sizes: 18.64 to 74.57 kW
  • Flows up to 242.27 l/min
  • See MPGB-A10VSO…, MPGB-AA10VSO… for sizes 1.49 to 14.9 kW

Close-Coupled Motor Pump Groups
Fixed Displacement

MPGB-AZPF

  • 0.75 to 14.9 kw
  • Pump Flows 7.19 to 50.35 l/min
  • Motor Speed 1450/1750 rpm

Motor Adapter Coupling Units
Flexible Coupling/Modular Concept

MACB...TYM

  • Motor Sizes: 18.64 to 74.57 kW
  • Mountings for SAE A 2 bolt, SAE B 2 bolt, SAE C 2 bolt, and SAE D 4 bolt with key or splined shaft


Subject to change, status 2019-09-07 02:45:51