Cancel
OK

USAEnglish

Select your location

International

Cooling and heating elements


Filter cooler unit with inline filter according to DIN 24550

ABUKG

  • Component series 4X
  • Electric motor frame size 90S … 132S
  • Maximum operating pressure 10 bar
  • With gerotor pump, external gear pump SILENCE PLUS or screw spindle pump
  • With low-pressure inline filter
  • With plate heat exchanger

Pre-assembled filter/cooler modules

MFC3

  • 2.98 ... 14.17 Kilowatt Removal
  • Pump Flows 11.36 ... 49.21 l/min
  • Motor Speed 1500/1800 RPM

Pre-assembled filter/cooler modules

MFN3

  • 2.98 ... 14.17 Kilowatt Removal
  • Pump Flows 11.36 ... 49.21 l/min
  • Motor Speed 1500/1800 RPM

Pre-assembled filter/cooler modules

MNC3

  • 2.98 ... 14.17 Kilowatt Removal
  • Pump Flows 11.36 ... 49.21 l/min
  • Motor Speed 1500/1800 RPM


Subject to change, status 2022-04-14 14:07:04