Cancel
OK

You are here:

Adapter plates


Adapter plates with porting pattern according to DIN 24340 form A and ISO 4401 in nominal sizes 4 to 32.


Adapter plates

HSE

  • Size 4 … 32
  • Maximum operating pressure 630 bar, 315 bar

Valve Adaptors

AP6-10

  • Size Adaption from D03 (Size 6) to D05 (Size 10)

Valve Adaptors

AP6-16

  • Size Adaption from D03 (Size 6) to D07 (Size 16)

Valve Adaptors

AP10-16

  • Size Adaption from D05 (Size 10) to D07 (Size 16)


Subject to change, status 2019-09-07 11:02:58