Cancel
OK

You are here:

Sandwich plates


Sandwich plates with porting pattern according to DIN 24340 form A and ISO 4401 in nominal sizes 6 to 22.


Sandwich plates

HSZ 06

  • Size 6
  • Maximum operating pressure 315 bar

Sandwich plates

HSZ 10

  • Size 10
  • Maximum operating pressure 315 bar

Sandwich plates

HSZ 16

  • Size 16
  • Maximum operating pressure 315 bar

Sandwich plates

HSZ 22

  • Size 22
  • Maximum operating pressure 315 bar

Sandwich plates

Z4S 6

  • Size 6
  • Maximum operating pressure 210 bar
  • Nominal flow 25 l/min

Sandwich plates

Z4S 10

  • Size 10
  • Maximum operating pressure 315 bar
  • Nominal flow 60 l/min

Sandwich plates

Z4S 16

  • Size 16
  • Maximum operating pressure 315 bar
  • Nominal flow 160 l/min

Sandwich plates

TP6

  • Tapping Plate, D03 (Size 6)

Sandwich plates

TP10

  • Tapping Plate, D05 (Size 10)

Sandwich plates

TP16

  • Tapping Plate, D07 (Size 16)


Subject to change, status 2019-09-07 01:02:01