Cancel
OK

You are here:

Manifolds


We offer prefabricated control blocks and press modules, as well as customized solutions tailored to your technical requirements. On request, we design and manufacture individual manifolds. Here, Rexroth sets standards and holds the world record with a 28-tons control block.


Pump manifold blocks

PSBD02

  • Size 40, 71, 180, 355
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 600 l/min

Press module for hydraulic presses

IH04C

  • Size 10, 16, 25, 32, 35
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 2000 l/min
  • Hydraulic control for downstroke piston

Bar Manifolds

BM6PN

  • D03 (Size 6), Parallel Circuit Normal Flow

Bar Manifolds

BM6PH

  • D03 (Size 6), Parallel Circuit High Flow

Bar Manifolds

BM10PN

  • D05 (Size 10), Parallel Circuit Normal Flow

Bar Manifolds

BM10PX

  • D05 (Size 10), Parallel Circuit Extra High Flow with X & Y Ports

Bar Manifolds

BM16PN

  • D07 (Size 16), Parallel Circuit Normal Flow

Bar Manifolds

ABM6PN

  • D03 (Size 6), Parallel Circuit Normal Flow

Subject to change, status 2019-09-07 08:41:49