Cancel
OK

You are here:

Hägglunds Drive Units


Hydraulic drive unit

Hägglunds PAC

  • Maximum flow (50 Hz) 3000 l/min
  • Maximum flow (60 Hz) 3600 l/min
  • Maximum operating pressure 350 bar
  • Frame size: Small, medium, large, and extra large
  • 1-3 hydraulic compartment assembly
  • Pump size: 40 … 750 cm3
  • 1-4 pump assembly

Hydraulic direct drive system
Hägglunds Torque Arm Drive System

Hägglunds TADS

  • Torque: Up to 275231.04 Nm
  • Speed: Up to 60 rpm
  • Max. operating pressure: 349.98 bar
  • Power: Up to 74.57 kW
  • Ambient temperature -40 … +40.56 °C

Hydraulic drive unit

Hägglunds PBC

  • Maximum flow (50 Hz) 3000 l/min
  • Maximum flow (60 Hz) 3600 l/min
  • Maximum operating pressure 350 bar
  • Frame size: Small, medium, large, and extra large
  • 1-3 hydraulic compartment assembly
  • Pump size: 40 … 750 cm3
  • 1-4 pump assembly


Subject to change, status 2020-03-23 14:06:01