Cancel
OK

You are here:

Roller Runner Blocks

  • High torque capacity
  • The same high load ratings in all four main directions of loading
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
  • Unrestricted interchangeability
  • Accessories can be simply attached to the ends of the roller runner block

Additional information



Roller Runner Blocks FNS

Flanged, normal, standard height

  • Area of application: For high rigidity requirements
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
  • The same high load ratings in all four main directions of loading
  • Accessories can be simply attached to the ends of the roller runner block
  • Attachments on the roller runner block can be mounted from above and below

Roller Runner Blocks FLS

Flanged, long, standard height

  • Area of application: For the most demanding rigidity requirements
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
  • The same high load ratings in all four main directions of loading
  • Accessories can be simply attached to the ends of the roller runner block
  • Attachments on the roller runner block can be mounted from above and below

Roller Runner Blocks FXS

Flanged extra long standard height

  • Heavy-duty roller runner block for heavy machine construction with extremely high load capacity
  • Top rigidity in all load directions
  • Improved rigidity under lift-off and side loading conditions due to three additional mounting screw holes at the center of the roller runner block
  • High torque capacity
  • Limitless interchangeability and any number of combination options thanks to uniform roller guide rails in different versions across all roller runner block variants

Roller Runner Blocks SNS

Slimline normal standard height

  • Area of application: For restricted space in transverse direction
  • High torque capacity
  • Unrestricted interchangeability
  • The same high load ratings in all four main directions of loading
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block

Roller Runner Blocks SLS

Slimline long standard height

  • Area of application: For restricted space in transverse direction
  • High torque capacity
  • Unrestricted interchangeability
  • The same high load ratings in all four main directions of loading
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block

Roller Runner Blocks SNH

Slimline normal high

  • Area of application: For restricted space in transverse direction and high rigidity requirements
  • High torque capacity
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
  • Unrestricted interchangeability
  • All guide rail versions can be combined at will with all roller runner block variants

Roller runner blocks SLH

Slimline long high

  • Area of application: For restricted space in transverse direction and high rigidity requirements
  • Load capacity: Very high
  • High torque capacity
  • Maximum rigidity under load from all directions through two additional mounting screw holes at the center of the roller runner block
  • All guide rail versions can be combined at will with all roller runner block variants

Roller Runner Blocks BLS

Wide long standard height

  • Area of application: For applications with high moment loads and greater rigidity
  • Very high torsional moment and torsional stiffness
  • Very high torque load capacity
  • Improved rigidity in case of lifting and lateral loads due to four additional mounting screws in the center of the roller runner block
  • Attachments on the roller runner block can be mounted from above


Subject to change, status 2019-01-18 12:06:41