Product catalog Linear Motion Technology
Linear guides
- Ball Rail Systems
- Roller Rail Systems
- Cam Roller Guides
- Linear Bushings and Shafts
Linear Bushings and Shafts
- Various versions:closed or open-type, standard or corrosion-resistant, with or without
retaining rings, wiper seals and longitudinal seals, flanged or flangeless, Linear
Sets
- Temperature stability up to 200 °C
- Long service life, high running speed and extra rigidity
- Outstanding running properties: low friction, quiet running
- Compensation for misalignment or shaft deflections
Integrated measuring systems
- Integrating the measuring technology into the linear guide results in a mechatronic
system that combines the ability to guide mechanical loads and to measure length in
one product. No external measuring systems are needed.
Smart Function Kits
- Mechatronic subsystems: Matched mechanical and electrical Rexroth components with pre-installed software
for different applications
- Simple product selection: predefined kits, quickly designed with LinSelect
- Plug&Produce: Fast, guided commissioning of the system via operating software with wizard, automatic
parameterisation of the entire system, referencing of the axes
- Zero Programming: Simple, graphical process configuration with intuitive software, browser-based Web
HMI - usable on various end devices
- Open interfaces: Simple integration into higher-level systems, data access via ReST programming interface,
IoT connection via OPC-UA