Cancel
OK

You are here:

IndraDyn S ‒ servomotors MSM


Synchronous servo motor

MSM019

  • Maximum torque Mmax 0.95 Nm
  • Maximum speed nmax 5000 rpm
  • Multi-turn absolute encoder
  • Highly dynamic
  • High power density

Synchronous servo motor

MSM031

  • Maximum torque Mmax 3.8 Nm
  • Maximum speed nmax 5000 rpm
  • Multi-turn absolute encoder
  • Highly dynamic
  • High power density

Synchronous servo motor

MSM041

  • Maximum torque Mmax 7.1 Nm
  • Maximum speed nmax 4500 rpm
  • Multi-turn absolute encoder
  • Highly dynamic
  • High power density


Subject to change, status 2019-08-09 20:21:05