Cancel
OK

You are here:

Product catalog Linear Motion Technology


Service Linear Motion Technology

  • Service Linear Motion Technology

    +49 9721 937 8617

    Bosch Rexroth Service Hotline

    +49 9352 40 50 60


Linear Bushings and Shafts

  • Various versions:closed or open-type, standard or corrosion-resistant, with or without retaining rings, wiper seals and longitudinal seals, flanged or flangeless, Linear Sets
  • Temperature stability up to 200 °C
  • Long service life, high running speed and extra rigidity
  • Outstanding running properties: low friction, quiet running

Components and machine elements

  • Tolerance rings
  • Ball Transfer Units
  • Plastic plain bearings

Subject to change, status 2019-08-10 04:04:05