Cancel
OK

You are here:

Seals


Front seals for Ball Rail Systems

R1619 .2. .0

  • Material: Corrosion-resistant steel as per DIN EN 10088 with plastic seal
  • Design: bright
  • Two sections

Front seals for Roller Rail Systems

R1810 .1. 00

  • Already integrated in RSHP (replacement only for first generation roller runner blocks)
  • Material: Corrosion-resistant spring steel as per DIN EN 10088 with plastic seal
  • Design: bright

FKM seals, two piece for Rexroth Ball Rail Systems

R1619 .20 30

  • Material: Corrosion-resistant steel as per DIN EN 10088 with FKM seal
  • See Selection criteria/Seals for the area of application and resistance
  • Simple assembly/removal on fixed ball guide rail

FKM seals for Roller Rail Systems

R1810 .2. 3.

  • For mounting on Roller Runner Blocks for all Roller Guide Rails
  • Two-piece FKM seal
  • Material: Stainless steel plus FKM seal
  • Simple assembly/removal on fixed roller guide rail
  • Observe the mounting instructions

Seal kit for Ball Rail Systems

R1619 .20 .0

  • The seal kit is recommended when combining the scraper plate with a two-piece front seal.

FKM seal for Roller Rail Systems gen.1

R181060090

  • For mounting at the Roller Runner Block
  • Material: Stainless steel plus FKM seal
  • Easy mounting and removal even when Guide Rail is screwed down (note the mounting instructions).
  • Two sections

FKM seal and cover plate wiper set for Roller Rail Systems gen.1

R181060570

  • For mounting on Roller Runner Blocks for Roller Guide Rails with cover strip


Subject to change, status 2019-08-08 14:53:46