Cancel
OK

You are here:

Scraper plate


Scraper plates for Roller Rail Systems RSHP

R1820 .1. 3. / R1810 291 40

  • For mounting on Roller Runner Blocks for Roller Guide Rails with cover strip
  • Material: Corrosion-resistant spring steel as per DIN EN 10088
  • Design: bright

Scraper plates for Ball Rail Systems

R16.0 .10 ..

  • Material: Corrosion-resistant steel as per DIN EN 10088
  • Design: bright
  • Precision design with a maximum gap dimension of 0.1 to 0.3 mm

Cover plate wiper Roller Rail Systems gen.1

R18.0 ... 40

  • For mounting on Roller Runner Blocks for all roller guide rails with cover strip
  • Scraper plates; material: Rust-free spring steel in as per DIN EN 10088; version: blank
  • Spacer plate; material: Aluminum


Subject to change, status 2019-08-09 23:30:50