Cancel
OK

You are here:

Ball Rail Systems NRFG

  • Ball Rail Systems NRFG are suitable for use in the packaging industry and food industry areas.

Ball Runner Blocks NRFG

  • All metal parts are made from corrosion-resistant steel
  • All plastic parts are made from certified materials
  • Available in five common sizes
  • The same high load ratings in all four main directions of loading
  • Available in accuracy class H up to preload class C2 (preload = 8% C)
  • Ball Rail Systems NRFG are suitable for use in the packaging industry and food industry areas.

Ball Guide Rails NRFG

  • Proven cover strip for the Ball Guide Rail mounting holes
  • Top rigidity in all load directions
  • High torque capacity

Subject to change, status 2020-03-31 08:40:41