Cancel
OK

USAEnglish

Select your location

International

Accessories

  • Rexroth offers an extensive range of accessories for ball screw assemblies.
  • These include nut housings, pillow block units, bearings, slotted nuts, and front lube units.
  • Further information is provided in this section.

Additional information



Front lube units

  • Delivered with the ball screw assembly ready-mounted.
  • Attaches to one side of the nut, thus saving space.
  • Can be used in all mounting positions, both in horizontal and vertical installations.
  • Available for almost all nut types with diameters 20 to 40
  • Easy to integrate in constructions by attaching it either on the flange side or on the opposite side of the single-start nuts.

    Subject to change, status 2021-04-09 14:52:48