Cancel
OK

You are here:

Miniature Ball Runner Block

  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • Size 15 and up with a lube nipples on the end face and relubrication port on the side
  • Low friction
  • All steel parts of the runner block are made of rust and acid resistant material similar to ISO 683-17 / EN 10088
  • The runner blocks are delivered on a mounting aid.

Additional information


Miniature Ball Runner Blocks, standard, SNS

R0442

  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • Size 15 and up with a lube nipples on the end face and relubrication port on the side
  • The runner blocks are delivered on a mounting aid.
  • Low friction
  • All steel parts of the runner block are made of rust and acid resistant material similar to ISO 683-17 / EN 10088

Miniature Ball Runner Blocks, long, SLS

R0444

  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • Size 15 and up with a lube nipples on the end face and relubrication port on the side
  • The runner blocks are delivered on a mounting aid.
  • Low friction
  • All steel parts of the runner block are made of rust and acid resistant material similar to ISO 683-17 / EN 10088

Miniature Ball Runner Blocks, wide, BNS

R0443

  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • Size 15 and up with a lube nipples on the end face and relubrication port on the side
  • The runner blocks are delivered on a mounting aid.
  • Low friction
  • All steel parts of the runner block are made of rust and acid resistant material similar to ISO 683-17 / EN 10088

Miniature Ball Runner Blocks, wide, long, BLS

R0441

  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • Size 15 and up with a lube nipples on the end face and relubrication port on the side
  • The runner blocks are delivered on a mounting aid.
  • Low friction
  • All steel parts of the runner block are made of rust and acid resistant material similar to ISO 683-17 / EN 10088


Subject to change, status 2019-08-09 14:17:04