Compact Modules with ball screw drive
CKK
- Drive via precision Rexroth Ball Screw Assembly
- Screw support for the realization of high speeds on long assembly lengths for CKK-200
- Protection of installation elements through a cover plate and two cover strips;
Optionally
increased protection with "Resist" cover.
- Repeatability of up to ± 0.005 mm
- Four different lube versions
General technical notes and information
CKK
- Four different lube versions
- Driven by precision ball screw drive in rolled design tolerance grade T7 in accordance
with DIN 69051 with single nut set to zero-clearance
- High traversing speeds thanks to large leads with simultaneously high precision over
long lengths
- Repeatability of up to ± 0.005 mm
- Protection of installation elements through a cover plate and two cover strips and
cover "Resist" for increased protection