Cancel
OK

You are here:

Linear Modules with ball screw drive

MKK

  • Linear modules with Ball Rail System and Precision Ball Screw Assembly
  • Available in five sizes in lengths up to 5400 mm
  • Protection of Ball Rail System and Ball Screw Assembly by a sealing strip (bellows cover on MKK-165)
  • Screw support for the realization of high speeds on long assembly lengths. Suitable for horizontal installation (for MKK-080, MKK-110 and MKK-140, product generation 3)
  • Repeatability of up to ± 0.005 mm

The new product generation 3 (MKX-XXX-NN-3) of the Rexroth Linear Modules is based on the consistent further development of the previous series. The usual Rexroth performance features have been enhanced once again in terms of backward compatibility.

 

Rexroth product generation 2 Linear Modules (MKX-XXX-NN-2) are precise, ready-to-install guide systems with high-performance features and compact dimensions.

 

Linear Modules can be delivered complete with motors, controllers and control units.



General technical notes and information

MKK

  • Linear modules with Ball Rail System and Precision Ball Screw Assembly
  • Available in five sizes in lengths up to 5400 mm
  • Repeatability of up to ± 0.005 mm
  • Protection of Ball Rail System and Ball Screw Assembly by a sealing strip (bellows cover on MKK-165)
  • Screw support for the realization of high speeds on long assembly lengths. Suitable for horizontal installation (for MKK-080, MKK-110 and MKK-140, product generation 3)

Subject to change, status 2021-10-26 10:31:07