Electromechanical Cylinder
EMC-080-NN-2
- High-precision ball screw assemblies: for high performance with maximum cost-effectiveness
- Complete building system with great variability: can be adapted to a wide range of
applications
- Complete turn-key system: minimal construction and installation effort
- The smart, freely programmable drive system allows the realization of complex travel
profiles (parameters for force, position and travel speed can be set as required over
the complete working travel range).
- Optimized lubrication concept: optional connection to a one-point lubrication system
reduces downtime.
Order
Diagrams/characteristic curves
Project planning information
Measurement and test reports